Destaco Logo

847450-50-1-00 - Seal Kit

Unit View

Dimensions / Applications

  • Length (in)3.00
  • Width (in)3.00 in
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Seal Kit
  • BrandDESTACO
  • Product TypeSeal Kit
  • Series Used On847
  • Spindle Included?No
Similar Products