Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2TV30000000
84A2TV30000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.32
Grip Force (lbf)
107.0
Cylinder Bore (mm)
25
Grip Force (N)
475.0
Weight (kg)
0.6
Opening Angle - Upper Jaw (deg)
45
Closing/Opening Time (ms)
0.2
Opening Angle - Lower Jaw (deg)
15.0
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1722348468000
Product Series
84A2-V
Port Size
G1/8
283-HTS_TARIFF_CODE
84798997
Product Function
Gripping
Product Type
Cam-Type Sheet Metal Gripper
Back to Top