Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2YV30000000
84A2YV30000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
107
Weight (lb)
1.32
Cylinder Bore (mm)
25
Weight (kg)
0.6
Grip Force (N)
475
283-HTS_TARIFF_CODE
84798997
Product Function
Gripping
Opening Angle - Upper Jaw (deg)
45
DistributorGroup
Robohand Gripping Solutions
Product Series
84A2-V
Opening Angle - Lower Jaw (deg)
45
Closing/Opening Time (ms)
0.2
Product Type
Cam-Type Sheet Metal Gripper
Port Size
G1/8
Back to Top