Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84N2_Series
84N2 Series
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.594
Grip Force (lbf)
226
Grip Force (N)
1000
Cylinder Bore (mm)
25
Weight (kg)
0.27
Product Type
Accelerate Sheet Metal Gripper
Used With Model/Series
84N2 Series
Product Series
84N2
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Closing/Opening Time (ms)
0.33
PublishedDate
1692275061000
Back to Top