Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86D60-104C800A
86D60-104C800A
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.57
Pushing Force (lb)
377
Cylinder Bore (in)
2.48
Weight (lb)
8.38
Retraction Force (lb)
247
Stroke (mm)
40
Weight (kg)
3.8
Cylinder Bore (mm)
63
Retraction Force (N)
1100
Pushing Force (N)
1500
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
86D60-1
Product Type
Double Pins
283-COUNTRY_OF_ORIGIN
DE
283-HTS_TARIFF_CODE
84123100
Product Function
Clamping
Back to Top