Heavy-Duty Pneumatic Clamping
Destaco’s 86P30 Series pneumatic pin packages are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P30-XXXX004

Enclosed single units with 32mm diameter cylinders for accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process the pins are retracted allowing for easy removal of the part.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy of positioning.
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 2.2
Cylinder Bore (in) 1.26
Stroke (in) 1.57
Pushing Force (lb) 76.0
Retraction Force (lb) 56.0
Stroke (mm) 40.0
Retraction Force (N) 250.0
Cylinder Bore (mm) 32
Pushing Force (N) 340.0
Weight (kg) 1.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hand Lever No
Product Series 86P30-5
Product Type Single Shaft
Product Function Clamping
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top