Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B63-008-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B63-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 6.39
Clamping Force @ 5Bar[72Psi] (lbf.) 247.0
Cylinder Bore (in) 2.48
Stroke during rotation (in) 0.71
Air Consumption (per double stroke at 7 psi) (in³) 0.038
Vertical clamp stroke (in) 0.32
Stroke during rotation (in) 0.71
Vertical clamp stroke (in) 0.32
Stroke (in) 1.02
Cylinder Bore (mm) 63
Vertical clamp stroke (mm) 8.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.08
Weight (kg) 2.9
Clamping Force @ 5Bar[72Psi] (N) 1100.0
Stroke (mm) 26.0
Stroke during rotation (mm) 18.0
Stroke during rotation (mm) 18.0
Vertical clamp stroke (mm) 8.0
Mount Block style - side or top mount
Air Port size G-1/4
PublishedDate 1675344635000
Swing Direction RH
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 89B
Replacement Seal Kit 89B/E63-2-00
Sensor Ready Yes
Product Function Clamping
Back to Top