Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E20-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.39
Weight (lb) 0.64
Vertical clamp stroke (in) 0.39
Air Consumption (per double stroke at 7 psi) (in³) 0.003
Clamping Force @ 5Bar[72Psi] (lbf.) 29.0
Stroke (in) 0.79
Stroke during rotation (in) 0.39
Cylinder Bore (in) 0.79
Vertical clamp stroke (in) 0.39
Vertical clamp stroke (mm) 10.0
Weight (kg) 0.29
Air Consumption (per double stroke at 5 bar) (dm³) 0.08
Cylinder Bore (mm) 20
Stroke during rotation (mm) 10.0
Vertical clamp stroke (mm) 10.0
Clamping Force @ 5Bar[72Psi] (N) 130.0
Stroke (mm) 20.0
Stroke during rotation (mm) 10.0
Mount Threaded Body
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 89B/E20-2-00
Product Function Clamping
PublishedDate 1673966241000
Swing Direction RH
Air Port size M5
Product Series 89E
Sensor Ready No
Back to Top