Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-217-1
8JG-217-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
2.36
Thread (mm)
M8
Arm Length (mm)
60.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Accessory Type
Standard Clamping Arms
PublishedDate
1717508025000
Product Series
swing clamp accessories
Used With Model/Series
89R32|89B30|89E30
Product Type
standard pneumatic clamp accessories
Back to Top