Light-Duty Pneumatic Clamping
Standard Clamping Arms

8JG-218-1

Clamping Arm - Use with 89R40
  • For standard use
  • Made from lightweight aluminum
  • Tapped for spindle accessory
Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 2.76
Thread (mm) M8
Arm Length (mm) 70.0
Used With Model/Series 89R40|89B40|89E40
Product Series swing clamp accessories
Accessory Type Standard Clamping Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type standard pneumatic clamp accessories
Product Function Clamping
PublishedDate 1717508848000
Back to Top