Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8MA-096-1
8MA-096-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Mounting Hole Dia. (in)
0.35
Mounting Hole Dia. (mm)
9.0
Weight (kg)
0.4
Product Type
standard pneumatic clamp accessories
Product Series
swing clamp accessories
Accessory Type
Body Mount Flanges
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1723121732000
Used With Model/Series
89R50-025-2
Back to Top