Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8MA-097-1
8MA-097-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Mounting Hole Dia. (in)
0.43
Mounting Hole Dia. (mm)
11.0
Weight (kg)
0.65
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
swing clamp accessories
Product Function
Clamping
Accessory Type
Body Mount Flanges
Used With Model/Series
89R63-025-2
PublishedDate
1723121808000
Product Type
standard pneumatic clamp accessories
Back to Top