Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UM404-25-117
8UM404-25-117
Visit Product Series:
CAD
Download CAD
Download
Product Details
Unit View:
Imperial
Metric
Arm Offset
0.98
Arm Offset
0.98
Weight (lb)
0.55
Arm Offset (mm)
25.0
Weight (kg)
0.25
Arm Offset (mm)
25.0
Clamp Arm Length (mm)
117.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Arm
Product Function
Clamping
Product Series
82M-3E Arms
Used With Model/Series
82M-3E.…40..
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UM404-25-117.stp
Clamp Arm Style
U-Arm (Center)
PublishedDate
1678807047000
Material
Aluminum
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top