Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9540-2R
9540-2R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.98
Air Consumption (per double stroke at 7 psi) (in³)
0.016
Clamping Force @ 5Bar[72Psi] (lbf.)
123.0
Cylinder Bore (in)
1.57
Vertical clamp stroke (in)
0.79
Stroke during rotation (in)
0.0
Vertical clamp stroke (in)
0.79
Stroke (in)
0.79
Vertical clamp stroke (mm)
20.0
Clamping Force @ 5Bar[72Psi] (N)
550.0
Stroke during rotation (mm)
0.0
Cylinder Bore (mm)
40
Vertical clamp stroke (mm)
20.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.46
Stroke (mm)
20.0
Weight (kg)
0.9
Mount
Block: Side flange, tapped hole, standard
Foot Mount Kit
954060
Air Port size
1/8 NPT
Product Series
9500
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Swing Direction
RH
Replacement Seal Kit
954092
Standard Mount Kit
954062
PublishedDate
1675197720000
Tapped Hole Mount Kit
954061
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top