Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-30-400-0
B-30-400-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.12
Length (in)
15.75
Tube Diameter (in)
1.18
Length (mm)
400.0
Weight (kg)
0.51
Tube Diameter (mm)
30
Product Series
B-30
Product Type
Boom Structure
DistributorGroup
End Effectors
Tube Size
30B
cad_url_button
/assets/cad-drawings/product/spr10-step-files/B-30-400-0.STEP
Product Function
Robotic Tooling
PublishedDate
1723143412000
Used With Model/Series
Tool Storage
Material
Aluminum
Back to Top