Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-30-500-0
B-30-500-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
1.4
Length (in)
19.69
Tube Diameter (mm)
30
Length (mm)
500.0
Weight (kg)
0.64
Product Series
B-30
cad_url_button
/assets/cad-drawings/product/spr10-step-files/B-30-500-0.STEP
Material
Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Boom Structure
Used With Model/Series
Tool Storage
PublishedDate
1723146369000
Tube Size
30B
Back to Top