Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1019-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 5.31
Arm Offset 25
Arm Offset 25
Clamp Arm Length (mm) 135
Arm Offset (mm) 25
Arm Offset (mm) 25
Used With Model/Series 82M-3|52H-3E |TCC-2E
Accessory Type Clamp Arm
Product Function Clamping
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Thru Hole (mm) 11
Back to Top