Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
B8JG-1020-1
B8JG-1020-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Offset
25
Arm Offset
25
Clamp Arm Length (in)
6.50
Arm Offset (mm)
25
Clamp Arm Length (mm)
165
Arm Offset (mm)
25
Product Function
Clamping
Product Series
NAAMS Power Clamp Arms
Product Type
Clamp Arm
Used With Model/Series
82M-3|52H-3E |TCC-2E
Thru Hole (mm)
11
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type
Clamp Arm
Back to Top