Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1022-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Clamp Arm Length (in) 8.86
Arm Offset 25
Clamp Arm Length (mm) 225
Arm Offset (mm) 25
Arm Offset (mm) 25
Product Function Clamping
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Thru Hole (mm) 11
Back to Top