Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1023-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 10.04
Arm Offset 25
Arm Offset 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 255
Arm Offset (mm) 25
Product Series NAAMS Power Clamp Arms
Product Function Clamping
Thru Hole (mm) 11
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Back to Top