Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1024-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 11.22
Arm Offset 25
Arm Offset 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 285
Arm Offset (mm) 25
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Accessory Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Back to Top