Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1034-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 8.86
Arm Offset 70
Arm Offset 70
Arm Offset (mm) 70
Arm Offset (mm) 70
Clamp Arm Length (mm) 225
Thru Hole (mm) 11
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Function Clamping
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Accessory Type Clamp Arm
Back to Top