Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1035-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Clamp Arm Length (in) 10.04
Arm Offset 70
Clamp Arm Length (mm) 255
Arm Offset (mm) 70
Arm Offset (mm) 70
Thru Hole (mm) 11
Used With Model/Series 82M-3|52H-3E |TCC-2E
Accessory Type Clamp Arm
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Product Function Clamping
Back to Top