Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1046-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 120
Clamp Arm Length (in) 8.86
Arm Offset 120
Clamp Arm Length (mm) 225
Arm Offset (mm) 120
Arm Offset (mm) 120
Used With Model/Series 82M-3|52H-3E |TCC-2E
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Product Type Clamp Arm
Thru Hole (mm) 11
Product Function Clamping
Accessory Type Clamp Arm
Back to Top