Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1111-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 7.28
Arm Offset 0
Arm Offset 0
Arm Offset (mm) 0
Arm Offset (mm) 0
Clamp Arm Length (mm) 185
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Thru Hole (mm) 11
Back to Top