Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1113-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 9.65
Arm Offset 0
Arm Offset 0
Clamp Arm Length (mm) 245
Arm Offset (mm) 0
Arm Offset (mm) 0
Thru Hole (mm) 11
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top