Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1117-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 0
Arm Offset 0
Clamp Arm Length (in) 14.37
Clamp Arm Length (mm) 365
Arm Offset (mm) 0
Arm Offset (mm) 0
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Thru Hole (mm) 11
Product Type Clamp Arm
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top