Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1137-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Clamp Arm Length (in) 14.37
Arm Offset 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 365
Arm Offset (mm) 25
Thru Hole (mm) 11
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Back to Top