Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1150-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 6.10
Arm Offset 70
Arm Offset 70
Arm Offset (mm) 70
Arm Offset (mm) 70
Clamp Arm Length (mm) 155
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 11
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top