Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1158-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Arm Offset 70
Clamp Arm Length (in) 15.55
Clamp Arm Length (mm) 395
Arm Offset (mm) 70
Arm Offset (mm) 70
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Product Function Clamping
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Back to Top