Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1171-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 7.28
Arm Offset 120
Arm Offset 120
Clamp Arm Length (mm) 185
Arm Offset (mm) 120
Arm Offset (mm) 120
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Product Function Clamping
Back to Top