Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1174-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 120
Arm Offset 120
Clamp Arm Length (in) 10.83
Arm Offset (mm) 120
Clamp Arm Length (mm) 275
Arm Offset (mm) 120
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Accessory Type Clamp Arm
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top