Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1227-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 50
Clamp Arm Length (in) 4.72
Arm Offset 50
Arm Offset (mm) 50
Arm Offset (mm) 50
Clamp Arm Length (mm) 120
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Back to Top