Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1519-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Arm Offset 25
Clamp Arm Length (in) 5.31
Arm Offset (mm) 25
Clamp Arm Length (mm) 135
Arm Offset (mm) 25
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Thru Hole (mm) 9
Product Series NAAMS Power Clamp Arms
Back to Top