Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1534-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Arm Offset 70
Clamp Arm Length (in) 8.86
Arm Offset (mm) 70
Arm Offset (mm) 70
Clamp Arm Length (mm) 225
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Thru Hole (mm) 9
Used With Model/Series 82M-3|52H-3E |TCC-2E
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top