Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1535-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 10.04
Arm Offset 70
Arm Offset 70
Arm Offset (mm) 70
Arm Offset (mm) 70
Clamp Arm Length (mm) 255
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 9
Accessory Type Clamp Arm
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Back to Top