Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1543-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 120
Arm Offset 120
Clamp Arm Length (in) 5.31
Arm Offset (mm) 120
Arm Offset (mm) 120
Clamp Arm Length (mm) 135
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 9
Product Function Clamping
Accessory Type Clamp Arm
Back to Top