Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
B8JG-3246-1
B8JG-3246-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
3.54
Clamp Arm Length (mm)
90
Product Type
Clamp Arm
Accessory Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm)
9
Used With Model/Series
82M-3|52H-3E |TCC-2E
Product Function
Clamping
Product Series
NAAMS Power Clamp Arms
Back to Top