Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
B8JG-3256-1
B8JG-3256-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
3.54
Clamp Arm Length (mm)
90
Accessory Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
NAAMS Power Clamp Arms
Used With Model/Series
82M-3|52H-3E |TCC-2E
Thru Hole (mm)
9
Product Function
Clamping
Product Type
Clamp Arm
Back to Top