Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-EPM-BLK
BM3-EPM-BLK
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.39
Tube Diameter (in)
3.54
Tube Diameter (mm)
90
Weight (kg)
1.54
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
90B
DistributorGroup
End Effectors
Product Series
EPM
Product Type
Accessory Mount
Back to Top