Stroke (in)
0.35
Grip Force (lbf)
36
Cylinder Bore (in)
0.98
Maximum Finger Length (in)
1.57
Pressure Range (psi)
29-145
Weight (lb)
0.44
Repeatability (±in)
0.001
Repeatability (±mm)
0.025
Pressure Range (bar)
43141
Stroke (mm)
9
Weight (kg)
0.2
Grip Force (N)
161
Cylinder Bore (mm)
25
Maximum Finger Length (mm)
40
Imperial or Metric Product
Metric
Product Type
2 Jaw Parallel
Temp Range Standard
-35° to 80°C (-30° to 180°F)
DistributorGroup
Robohand Gripping Solutions