Grippers
Destaco’s CP-4 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-4-C

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.79
Repeatability (±in) 0.001
Pressure Range (psi) 29-145
Grip Force (lbf) 149
Cylinder Bore (in) 1.97
Maximum Finger Length (in) 2.36
Weight (lb) 1.65
Grip Force (N) 665
Repeatability (±mm) 0.025
Maximum Finger Length (mm) 60
Pressure Range (bar) 43141
Imperial or Metric Product Metric
Weight (kg) 0.75
Cylinder Bore (mm) 50
Stroke (mm) 20
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
PublishedDate 1718131407365
DistributorGroup Robohand Gripping Solutions
Protection Class IP54
Actuation (Open/Closed) (Sec) 0.07
Spring Assist Optional
Number of Jaws 2
Product Series CP
Special Feature Compact
Product Type 2 Jaw Parallel
Optional Sensor Yes
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP4
SET DE JOINT CP4 + RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP4V
SET DE JOINT CP4V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP4
KIT SDCP4 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP4
KIT DE FOURNITURE CP4REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP4V
KIT DE FOURNITURE CP4REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top