Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40FF-B-45
CPI-40FF-B-45
CUP FF 4in. B-MT RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
20.0
Holding Capacity - Horizontal Dry (lbf)
35.0
Cup Size
4.00 in
Diameter (in)
4.0
Weight (oz)
3.4
Diameter (mm)
101.6
Weight (g)
96.0
Holding Capacity - Horizontal Dry (kg)
0.0
Holding Capacity - Horizontal Wet (kg)
0.0
Cup Size
102 mm
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
46.3
Holding Capacity - Vertical Lift (lbf)
102.0
Durometer
45 (Red)
Mount
3/8" NPT
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
FF/PF
Product Type
Flatfoot
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Shape
Round
PublishedDate
1718906040000
Back to Top