End Effectors
Heavy Duty Accessory Mount Plate

CPI-BM2-EPM-01

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.4
Weight (kg) 0.63
Product Function Robotic Tooling
Product Type Mid Mount Assembly
DistributorGroup End Effectors
Product Series RM4-STS
Back to Top