End Effectors
Destaco’s CPI-CL-25-DM-15F Series of direct mount brackets are designed for connecting 2.50” tubes.

CPI-CL-25-DM-15F-EXT

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Weight (lb) 2.36
Weight (kg) 1.07
Product Series CL
Product Type Mount, Direct
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 2.50 in
Material Aluminum
Back to Top