Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-EC-45B
CPI-EC-45B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.0
Tube Diameter (in)
1.77
Weight (kg)
0.02
Tube Diameter (mm)
45
283-HTS_TARIFF_CODE
39211390
Product Series
EC
Product Function
Robotic Tooling
Tube Size
45B
DistributorGroup
End Effectors
Product Type
Boom End Cap
Back to Top