End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-250-4

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8
Weight (lb) 52.97
Height (in) 9.84
Width (in) 8
Tube Diameter (in) 1.77|2.36
Width (mm) 203.2
Length (mm) 203.2
Tube Diameter (mm) 45|60
Weight (kg) 24.02
Height (mm) 250
Product Function Robotic Tooling
Tube Size 45B or 60B
DistributorGroup End Effectors
Product Type Hold Table
Product Series HTW
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Back to Top