End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-250

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10.0
Height (in) 9.84
Length (in) 10.0
Weight (lb) 71.3
Height (mm) 250.0
Length (mm) 254.0
Width (mm) 254.0
Weight (kg) 32.43
Product Series HTW
Product Type Hold Table
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Material Steel
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top