End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-400

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 80.6
Height (in) 15.75
Width (in) 10
Length (in) 10
Width (mm) 254
Weight (kg) 36.56
Height (mm) 400
Length (mm) 254
Material Steel
Product Series HTW
Product Type Hold Table
Product Function Robotic Tooling
DistributorGroup End Effectors
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Back to Top