End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-450-4

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8.0
Tube Diameter (in) 1.77|2.36
Height (in) 17.72
Weight (lb) 60.93
Width (in) 8.0
Width (mm) 203.2
Length (mm) 203.2
Tube Diameter (mm) 45|60
Height (mm) 450.0
Weight (kg) 27.63
Material Steel
DistributorGroup End Effectors
Product Series HTW
Tube Size 45B or 60B
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Function Robotic Tooling
Back to Top